Product Number: AX102677

10GX IDC Block Support

10GX IDC Block Support XConnect, 6-port, Black (Empty)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Number of Ports

6 connectors

Packaging

Packaged 12 units per bag

Weight

0.07 g

Materials

Description Material
Block Support Lexan

Inductance

Nominal Inductance
0.16 µH/m
0.16 µH/ft

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Dimensions

Width Height Depth
6.64 0.97 1.45

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

Suitability - Indoor

Yes

Safety Listing

UL 1863 and CSA-C22.2

Related Parts

10GX IDC Connecting Block

Notes

For proper installation refer to Installation Guide PX104200 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf

Update and Revision

Revision Number: 0.92 Revision Date: 07-03-2024

Update and Revision

Revision Number: 0.92 Revision Date: 07-03-2024


Part Numbers

Item # Color UPC
AX102677 Black 611589005449