Product Number: AX102680

10GX IDC Rear X-BAR

10GX IDC Connecting Block Rear X-Bar, Orange

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

- Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Insulation

Nominal Diameter
0.169 mm

Packaging

Packaged 100 units per bag

Weight

0.01 g

Materials

Description Material
Rear X-Bar Lexan

Inductance

Nominal Inductance
0.169 µH/m

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

IDC

Dimensions

Width Height Depth
0.68 0.35 0.308

Data Category

Category 6A

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

Suitability - Indoor

Yes

Safety Listing

UL 1863 and CSA-C22.2

Related Parts

10GX IDC Connecting Block

Notes

For proper installation refer to Installation Guide PX104200 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf

Update and Revision

Revision Number: 0.92 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.92 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX102680 Orange 611589005463