Product Number: AX101478

CONNECTIVITY ACCESSORIES - MANAGEMENT -D- RING

CONNECTIVITY ACCESSORIES - MANAGEMENT -D- RING

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, Telecom Room

Overall Height

6.000 in

Overall Width

6.850 in

Depth

1.210 in

Packaging

Individually packaged in a clear plastic bag.

Weight

0.220 lbs

Materials

Description Material
D- Ring Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

GigaBIX Termination Kit

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025