Product Number: AX101486

CONNECTIVITY ACCESSORIES - CABLE MANAGEMENT ACCESSORIES

GIGABIX WIRE GUARD, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Color Chart

Color
Black

Overall Height

0.390 in

Overall Width

6.200 in

Depth

0.320 in

Packaging

Individually packaged in a clear plastic bag

Weight

0.010 lbs

Materials

Description Material Color
Wire Guard Thermo-Plastic Black

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Environmental Space

Indoor

Safety Listing

Bi-national Standard Listed

Related Parts

GigaBIX Connectors

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025