Product Number: AX102151

CONNECTIVITY ACCESSORIES - GIGABIX SPECIAL SERVICE GUARD, RED TIA 606

CONNECTIVITY ACCESSORIES - GIGABIX SPECIAL SERVICE GUARD, RED TIA 606

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, 1200, Telecom Room

Overall Height

0.350 in

Overall Width

0.165 in

Depth

0.240 in

Packaging

50 per package in a clear plastic bag

Weight

0.010 lbs

Materials

Description Material
DESIGNATION STRIP Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Environmental Space

Indoor

Related Parts

GigaBIX Connector

Update and Revision

Revision Number: 0.19 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.19 Revision Date: 10-24-2025