Product Number: LF13LD24L

1U 12 Duplex LC-PC (24 Fiber) OM3 Loaded Patch Panel with Splicing Tray – LSZH Half Loaded

1U 12 Duplex LC-PC (24 Fiber) OM3 Loaded Patch Panel with Splicing Tray – LSZH Half Loaded

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Overall Height

43.2 ± 0.3 mm

Overall Width

482.6 mm

Depth

370 mm

Number of Ports

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box

Weight

4.5 kg

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic Aqua
Accessories inside panel ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 24 nos 2M Tight Buffer LSZH IEC 60332-1 Pigtails & Blanks.

Max Capacity

12 LC Duplex Adapters (24 Ports)

Installation Temperature Range

-10⁰C to +60⁰C

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Connector System Compatibility

LC-PC

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.6 Revision Date: 04-16-2024

Update and Revision

Revision Number: 0.6 Revision Date: 04-16-2024