Product Number: FC3D04LD4F

FX DCX Cassette, OM3, 04 Ports LC Duplex to MPO-12 (Female) Base 8

FX DCX Cassette, OM3, 04 Ports LC Duplex to MPO-12 (Female) Base 8, Aqua Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Polarity Identification

SR4

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.092 lbs

Overall Height

0.448 in

Overall Width

2.260 in

Overall Length

4.795 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Aqua
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.25 dB 30 dB
Trunk Side MPO12(F)/8F 0.35 dB 30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.63 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.63 Revision Date: 10-21-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FC3D04LD4F Aqua LC Duplex SR4