Product Number: ACX-FCSSxxLD4F

FX ACX Cassette, SM, LC Duplex, MTP-12 (Female) Base-8, Standard IL

FX ACX Cassette, SM, LC Duplex, MTP-12 (Female) Base-8, Standard IL

  • Availability:
    Asia Pacific
  • Status:
    Active
ACX-FCSSxxLD4F

Specifications

Environmental Space

Indoor

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Cable Construction

Fiber Type
OS2

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Fiber adapter front side Zirconia-Ceramic Erika Violet LC Duplex
Fiber adapter rear side Type A MPO adapter
Cassette Housing SPCC (Powder coated)

Fiber Connector Performance

Description Connector Type Max. Insertion Loss
Front side LC Duplex 0.70 dB
Rear side MPO12(F)

TIA/EIA Compliance

TIA-568.3-E, TIA/EIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10)

ISO/IEC Compliance

IEC 60793, IEC 60794-1

Related Parts

FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P & ACX-04RM-192P).

Notes

IEC Standards - IEC 11801, ITU Recommendation; The “Color” in “Variants” is MTP/MPO adaptor color only. The “Port Count” in “Variants” is LC only.

Update and Revision

Revision Number: 0.3 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.3 Revision Date: 10-23-2025


Resources

Resources