Product Number: AX103900

FXU RM SPLICE ENCLOSURE, 4U, BLACK

FX-ULTRA RACK MOUNT SPLICE BOX, 4U, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Overall Height

6.9 in

Overall Width

17.5 in

Depth

12.46 in

Max Capacity

6 Splice trays (10 or 12inch splice trays)

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Main Chassis GAGE # 14, C.R.S., ASTM A366
Door GAGE # 16, C.R.S., ASTM A366

MII Order #39 (China RoHS)

EUP 50

Included Parts

Instruction package, 5.51in Cable ties (x20), 7.38in Long cable ties (x10), Hex Screw 12-24 x 1/2 (x4), Hex Washer 10-32 x 3/8 (x4), Lock Nut 1/4-20 (x4), Flat Screw 1/4-20 x .5 (x4)

Related Parts

FiberExpress Ultra Frames, Cassettes, Bezels, Trays

Packaging

Individually packaged in a cardboard box.

Notes

For proper installation refer to Installation Guide PX104743 included with the product

Update and Revision

Revision Number: 0.29 Revision Date: 02-10-2025

Update and Revision

Revision Number: 0.29 Revision Date: 02-10-2025


Resources

Resources