Product Number: ACX-FFxSyyLD

FX ACX Adapter Frame LC Duplex

FX ACX Adapter Frame LC Duplex

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms.

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Base Material SPCC Black
Frame Surface Treatment Powder Coating

TIA/EIA Compliance

TIA-568.3-E, TIA/EIA-604-10(FOCIS-10)

ISO/IEC Compliance

IEC 11801

Related Parts

FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P-U)

Packaging

Individually packaged in a sealed plastic bag.

Notes

ACX-FFSSyyLD is SM (adaptor color is Blue), ACX-FFSSyyLA is SM APC (adaptor color is Green), ACX-FF3SyyLD is MM OM3 (adaptor color is Aqua), ACX-FF4SyyLD MM OM4 (adaptor color is Erika Violet), ACX-FF5SyyLD MM OM5 (adaptor color is Lime Green).

Update and Revision

Revision Number: 0.10 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-23-2025


Part Numbers

Item # Port Count
ACX-FFSS06LD 6 Port
ACX-FFSS06LA 6 Port
ACX-FF3S06LD 6 Port
ACX-FF4S06LD 6 Port
ACX-FF5S06LD 6 Port
ACX-FFSS12LD 12 Port
ACX-FFSS12LA 12 Port
ACX-FF3S12LD 12 Port
ACX-FF4S12LD 12 Port
ACX-FF5S12LD 12 Port