Product Number: ACX-FFxSyyM8z

FX ACX Adapter Frame SM & MM MPO 16 (Offset key) Key up/Key Down (Type A)

FX ACX Adapter Frame SM & MM MPO 16 (Offset key) Key up/Key Down (Type A)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Base Material SPCC Black
Frame Surface Treatment Powder Coating
Adaptor Type MPO-16 Black

TIA/EIA Compliance

TIA-568.3-E, TIA/EIA-604-5(FOCIS-5)

ISO/IEC Compliance

IEC 11801

Related Parts

FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P-U)

Packaging

Individually packaged in a sealed plastic bag.

Update and Revision

Revision Number: 0.6 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.6 Revision Date: 10-23-2025


Part Numbers

Item # Port Count
ACX-FFXS04M8N 4 Port
ACX-FFXS06M8N 6 Port