Product Number: FC4D06LKFMNx

FX DCX Splice Cassette, OM4, 06 Ports LC KEYED Duplex with 250µm Mass Fusion Ribbon Pigtails

FX DCX Splice Cassette, OM4, 06 Ports LC KEYED Duplex with 250µm Mass fusion ribbon Pigtails, Varying adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.189 lbs

Overall Height

0.500 in

Overall Width

3.410 in

Overall Length

7.200 ft

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Follow Variant table LC KEYED Duplex
Adapter Sleve Zirconia-Ceramic

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025


Part Numbers

Item # Connector Type
FC4D06LKFMNA LC Keyed Duplex Aqua
FC4D06LKFMNB LC Keyed Duplex Blue
FC4D06LKFMNG LC Keyed Duplex Green
FC4D06LKFMNM LC Keyed Duplex Brown
FC4D06LKFMNN LC Keyed Duplex Black
FC4D06LKFMNO LC Keyed Duplex Orange
FC4D06LKFMNP LC Keyed Duplex Rose
FC4D06LKFMNR LC Keyed Duplex Red
FC4D06LKFMNS LC Keyed Duplex Gray
FC4D06LKFMNV LC Keyed Duplex Violet
FC4D06LKFMNW LC Keyed Duplex White
FC4D06LKFMNY LC Keyed Duplex Yellow