Product Number: FC5D06LKFPNx

FX DCX Splice Cassette, OM5, 06 Ports LC KEYED Duplex with 250µm Pigtails

FX DCX Splice Cassette, OM5, 06 Ports LC KEYED Duplex with 250µm Pigtails, Varying adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.189 lbs

Overall Height

0.500 in

Overall Width

3.410 in

Overall Length

7.200 ft

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Follow Variant table LC KEYED Duplex
Adapter Sleve Zirconia-Ceramic

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025


Part Numbers

Item # Connector Type
FC5D06LKFPNA LC Keyed Duplex Aqua
FC5D06LKFPNB LC Keyed Duplex Blue
FC5D06LKFPNG LC Keyed Duplex Green
FC5D06LKFPNM LC Keyed Duplex Brown
FC5D06LKFPNN LC Keyed Duplex Black
FC5D06LKFPNO LC Keyed Duplex Orange
FC5D06LKFPNP LC Keyed Duplex Rose
FC5D06LKFPNR LC Keyed Duplex Red
FC5D06LKFPNS LC Keyed Duplex Gray
FC5D06LKFPNV LC Keyed Duplex Violet
FC5D06LKFPNW LC Keyed Duplex White
FC5D06LKFPNY LC Keyed Duplex Yellow