Product Number: FCSD04LA4F

FX DCX Cassette, OS2, 04 Ports LC/APC Duplex to MPO-12 (Female) Base 8

FX DCX Cassette, OS2, 04 Ports LC/APC Duplex to MPO-12 (Female) Base 8, Green Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.092 lbs

Overall Height

0.448 in

Overall Width

2.260 in

Overall Length

4.795 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 60°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Green
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.55 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.55 Revision Date: 10-21-2025


Part Numbers

Item # Color Connector Type
FCSD04LA4F Green LC Duplex