Product Number: FCSF04LA4F4G

FX XHD FANOUT OS2 04P MPO12(F)/8F LC_DX_APC SR4 GN_ID

FANOUT OS2 04P MPO12(F) - 8F_LC/APC DUPLEX WITH PULL TAB CONNECTOR SR4, GREEN

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Cable Construction

Fiber Type Fiber Count
OS2 8

Overall Length

200 mm

Inner Jacket

Inner Jacket

Fiber Core Diameter

9/125 µm

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 15x Cable OD
Cable Min. Bend Radius Operation (Long Term) 10x Cable OD

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Connectors for end 1 Plastic Green MPO-12 Female
Connectors for end 2 Plastic Green LC Duplex Pull tab
Boots for end 1 Rubber Black
Boots for end 2 Rubber White 900 um Mini boot
Ferrules for end 2 Zirconia-Ceramic 1.25 mm
Jacket OFN 900 um Tight buffer, Heat shrink transition

Polarity Identification

SR4

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connectors for end 1 MPO-12 Female 0.35 dB -60 dB
Connectors for end 2 LC Duplex 0.25 dB -65 dB

TIA/EIA Compliance

TIA 568-3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Packaging

Individually packaged in a plastic bag

Notes

Velcro (1in long), ID color labels and Dust caps are included

Update and Revision

Revision Number: 0.31 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.31 Revision Date: 10-23-2025