Product Number: FF4H12MPY

Modular Connectors - FX UHD FRAME

FX UHD FRAME, OM4, 12 PORTS, MPO-12 (KEY UP/ KEY DOWN), YELLOW ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Overall Length

1.75 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Durabilities@Termination1

500 Cycles

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Yellow

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM4 0.35 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.6 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.6 Revision Date: 10-23-2025