Product Number: FFSU12LKx

FiberExpress Ultra Frame OS2 12 Ports

FIBEREXPRESS ULTRA FRAME OS2 06 PORTS, LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Durabilities@Termination1

500 Cycles

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Frame Plastic-UL94V-0 Black
Front Connector Body Plastic-UL94V-0 Follow Variant table LC-Keyed Duplex
Adapter Sleeve Zirconia Ceramic

TIA/EIA Compliance

TIA.568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.3 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.3 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type Fiber Type
FFSU12LKA LC Keyed Aqua OS2
FFSU12LKB LC Keyed Blue OS2
FFSU12LKG LC Keyed Green OS2
FFSU12LKM LC Keyed Brown OS2
FFSU12LKN LC Keyed Black OS2
FFSU12LKO LC Keyed Orange OS2
FFSU12LKP LC Keyed Rose OS2
FFSU12LKR LC Keyed Red OS2
FFSU12LKS LC Keyed Gray OS2
FFSU12LKV LC Keyed Violet OS2
FFSU12LKW LC Keyed White OS2
FFSU12LKY LC Keyed Yellow OS2

Resources

Resources