Product Number: DCX-CABP-KIT01B

CABLE DISTRIBUTION BRACKET FOR PATCH PANELS 1 BRKT HOLD

DCX CABLE DIST. ATTACH. FOR PP, 1 BRACKET UP TO 24 LPM BLK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX Patch Panel, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Overall Height

3.6 in

Overall Width

2.7 in

Overall Length

3.8 in

Max Capacity

24 LPM transitions

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material
DCX Rackmount CDB Support Steel
Cable Distribution Attachment Plastic

MII Order #39 (China RoHS)

EUP 50

Included Parts

1 x Pan Head Phillips #8-32

Packaging

1 set per plastic bag

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025