Product Number: FC3U06LKMFAx

FXU Cassette OM3 06 Ports

FX ULTRA CASSETTE, OM3, 06 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB
0.35 dB -30 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FC3U06LKMFAA LC Keyed Aqua
FC3U06LKMFAB LC Keyed Blue
FC3U06LKMFAG LC Keyed Green
FC3U06LKMFAM LC Keyed Brown
FC3U06LKMFAN LC Keyed Black
FC3U06LKMFAO LC Keyed Orange
FC3U06LKMFAP LC Keyed Rose
FC3U06LKMFAR LC Keyed Red
FC3U06LKMFAS LC Keyed Gray
FC3U06LKMFAV LC Keyed Violet
FC3U06LKMFAW LC Keyed White
FC3U06LKMFAY LC Keyed Yellow

Resources

Resources