Product Number: FC3U12LKMF1x

FXU Cassette OM3 12 Ports

FX ULTRA CASSETTE, OM3, 12 PORTS, MPO-12 FEMALE, TYPE-ALT LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB
0.35 dB -30 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FC3U12LKMF1A LC Keyed Aqua
FC3U12LKMF1B LC Keyed Blue
FC3U12LKMF1G LC Keyed Green
FC3U12LKMF1M LC Keyed Brown
FC3U12LKMF1N LC Keyed Black
FC3U12LKMF1O LC Keyed Orange
FC3U12LKMF1P LC Keyed Rose
FC3U12LKMF1R LC Keyed Red
FC3U12LKMF1S LC Keyed Gray
FC3U12LKMF1V LC Keyed Violet
FC3U12LKMF1W LC Keyed White
FC3U12LKMF1Y LC Keyed Yellow

Resources

Resources