Product Number: FC4H12LDMF1E

FX UHD CASSETTE, OM4, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, ERIKA VIOLET ADAPTERS

FX UHD CASSETTE, OM4, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

3.17 lbs

Overall Height

1.5

Overall Width

4.5

Overall Length

7.91 ft

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleve Material Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC-Duplex
Cassette Assembly Plastic - UL94V-0 Black
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO-Female

Polarity Identification

Type-A Alternate

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.54 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.54 Revision Date: 10-23-2025


Resources

Resources