Product Number: FCSU06LKMFAx

FXU Cassette OS2 06 Ports

FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -55 dB
0.35 dB -60 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FCSU06LKMFAA LC Keyed Aqua
FCSU06LKMFAB LC Keyed Blue
FCSU06LKMFAG LC Keyed Green
FCSU06LKMFAM LC Keyed Brown
FCSU06LKMFAN LC Keyed Black
FCSU06LKMFAO LC Keyed Orange
FCSU06LKMFAP LC Keyed Rose
FCSU06LKMFAR LC Keyed Red
FCSU06LKMFAS LC Keyed Gray
FCSU06LKMFAV LC Keyed Violet
FCSU06LKMFAW LC Keyed White
FCSU06LKMFAY LC Keyed Yellow

Resources

Resources