Product Number: FCSU12LKMFAx

FXU Cassette OS2 12 Ports

FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red LC Keyed
Cassette assy Plastic - UL94V-0 Black 1.25mm

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -55 dB
0.35 dB -60 dB

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.5 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FCSU12LKMFAA LC Keyed Aqua
FCSU12LKMFAB LC Keyed Blue
FCSU12LKMFAG LC Keyed Green
FCSU12LKMFAM LC Keyed Brown
FCSU12LKMFAN LC Keyed Black
FCSU12LKMFAO LC Keyed Orange
FCSU12LKMFAP LC Keyed Rose
FCSU12LKMFAR LC Keyed Red
FCSU12LKMFAS LC Keyed Gray
FCSU12LKMFAV LC Keyed Violet
FCSU12LKMFAW LC Keyed White
FCSU12LKMFAY LC Keyed Yellow

Resources

Resources