Product Number: FX UHD Cassette OM3 06P Splice

FX UHD Splice Cassette OM3 6 Ports

FX UHD Splice Cassette OM3 6 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FX UHD Cassette OM3 06P Splice

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.657 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Aqua
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.295 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.295 Revision Date: 10-23-2025


Resources

Resources