Product Number: FXU Cassette OM3 06P MPO12(F)

FX Ultra Cassette OM3 6 Ports MPO-12 (F)

FX Ultra Cassette OM3 6 Ports MPO-12 Female. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Cassette OM3 06P MPO12(F)

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.441 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Aqua
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.117 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.117 Revision Date: 10-23-2025


Resources

Resources