Product Number: FC3U18LDMF1A

FX ULTRA CASSETTE, OM3, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE

FX ULTRA CASSETTE, OM3, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.6 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

7.890 in

Max Capacity

36 Fibers

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Bezel Assembly Plastic - UL94V-0 Aqua LC Duplex
Cassette assembly Plastic - UL94V-0 Black
MPO Adapter Plastic - UL94V-0 Aqua MPO Adapter

Polarity Identification

Type-A ALT

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM3 0.6 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.21 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.21 Revision Date: 10-23-2025