Product Number: FC4X06LKFPNx

FX ECX CASS OM4 06P W/250 PIGTAIL LC KEYED DUPLEX

FX ECX CASSETTE, OM4, 06 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Overall Height

1.300 in

Overall Width

6.340 in

Overall Length

8.740 in

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Follow Variant table
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250um pigtails, splice sleeves and cable ties

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type Port Count
FC4X06LKFPNA LC Keyed Aqua 6 Port
FC4X06LKFPNB LC Keyed Blue 6 Port
FC4X06LKFPNG LC Keyed Green 6 Port
FC4X06LKFPNM LC Keyed Brown 6 Port
FC4X06LKFPNN LC Keyed Black 6 Port
FC4X06LKFPNO LC Keyed Orange 6 Port
FC4X06LKFPNP LC Keyed Rose 6 Port
FC4X06LKFPNR LC Keyed Red 6 Port
FC4X06LKFPNS LC Keyed Gray 6 Port
FC4X06LKFPNV LC Keyed Violet 6 Port
FC4X06LKFPNW LC Keyed White 6 Port
FC4X06LKFPNY LC Keyed Yellow 6 Port