Product Number: FC4X12LKFPNx

FX ECX CASS OM4 12P W/250 PIGTAIL LC KEYED DUPLEX

FX ECX CASSETTE, OM4, 12 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Overall Height

1.300 in

Overall Width

6.340 in

Overall Length

8.740 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Follow Variant table
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250um pigtails, splice sleeves and cable ties

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type Port Count
FC4X12LKFPNA LC Keyed Aqua 12 Port
FC4X12LKFPNB LC Keyed Blue 12 Port
FC4X12LKFPNG LC Keyed Green 12 Port
FC4X12LKFPNM LC Keyed Brown 12 Port
FC4X12LKFPNN LC Keyed Black 12 Port
FC4X12LKFPNO LC Keyed Orange 12 Port
FC4X12LKFPNP LC Keyed Rose 12 Port
FC4X12LKFPNR LC Keyed Red 12 Port
FC4X12LKFPNS LC Keyed Gray 12 Port
FC4X12LKFPNV LC Keyed Violet 12 Port
FC4X12LKFPNW LC Keyed White 12 Port
FC4X12LKFPNY LC Keyed Yellow 12 Port