Product Number: FC4X12LKMFAx

FX ECX CASS OM4 12P MPO12(F) LC KEYED DUPLEX

FX ECX CASSETTE, OM3, 12 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Overall Height

1.290 in

Overall Width

6.340 in

Overall Length

8.790 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Follow Variant table Keyed LC Duplex Red
Rear Connector/Adapter Plastic - UL94V-0 Green MPO Female
Adapter
Cassette Assembly PC/ABS Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For more information, please refer to our website at http://www.belden.com

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type Port Count
FC4X12LKMFAA LC Keyed Aqua 12 Port
FC4X12LKMFAB LC Keyed Blue 12 Port
FC4X12LKMFAG LC Keyed Green 12 Port
FC4X12LKMFAM LC Keyed Brown 12 Port
FC4X12LKMFAN LC Keyed Black 12 Port
FC4X12LKMFAO LC Keyed Orange 12 Port
FC4X12LKMFAP LC Keyed Rose 12 Port
FC4X12LKMFAR LC Keyed Red 12 Port
FC4X12LKMFAS LC Keyed Gray 12 Port
FC4X12LKMFAV LC Keyed Violet 12 Port
FC4X12LKMFAW LC Keyed White 12 Port
FC4X12LKMFAY LC Keyed Yellow 12 Port