Product Number: FC5X06LKFMNx

FX ECX CASS OM5 06P MASS FUSION PIGTAIL LC KEYED DUPLEX

FX ECX CASSETTE, OM5, 06 PORTS, WITH 250um MASS FUSION RIBBON PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Overall Height

1.300 in

Overall Width

6.340 in

Overall Length

8.740 in

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Follow Variant table
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250um pigtails, splice sleeves and cable ties

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.4 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type Port Count
FC5X06LKFMNA LC Keyed Aqua 6 Port
FC5X06LKFMNB LC Keyed Blue 6 Port
FC5X06LKFMNG LC Keyed Green 6 Port
FC5X06LKFMNM LC Keyed Brown 6 Port
FC5X06LKFMNN LC Keyed Black 6 Port
FC5X06LKFMNO LC Keyed Orange 6 Port
FC5X06LKFMNP LC Keyed Rose 6 Port
FC5X06LKFMNR LC Keyed Red 6 Port
FC5X06LKFMNS LC Keyed Gray 6 Port
FC5X06LKFMNV LC Keyed Violet 6 Port
FC5X06LKFMNW LC Keyed White 6 Port
FC5X06LKFMNY LC Keyed Yellow 6 Port