Product Number: FCZX04KC

FX ECX CASSETTE KEYCONNECT 04P

FX ECX CASSETTE, 4 PORTS, KEYCONNECT, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.5 lbs

Overall Height

1.300 in

Overall Width

6.340 in

Overall Length

8.700 in

Max Capacity Table

Quantity of Frames/Cassettes Quantity of LC Duplex Connectors
FX UHD Frames/Cassettes 4 Ports keyconnect

Max Capacity

4 Ports

Mechanical Tests

Description

Front Connection

Static

Connector System Compatibility

KeyConnect

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black keyconnect

MII Order #39 (China RoHS)

EUP 50

Included Parts

Rubber strip, field term routing fixture, and cable ties

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025