Product Number: FFSD06LKx

FX DCX FRAME, OS2, 06 PORTS, LC KEYED DUPLEX

FX DCX FRAME, OS2, 06 PORTS, LC KEYED DUPLEX, VARYING ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Overall Height

0.448

Overall Width

3.4 in

Depth

5.7 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Follow Variant table

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.11 Revision Date: 10-23-2025


Part Numbers

Item # Connector Type
FFSD06LKA LC Keyed Duplex Aqua
FFSD06LKB LC Keyed Duplex Blue
FFSD06LKG LC Keyed Duplex Green
FFSD06LKM LC Keyed Duplex Brown
FFSD06LKN LC Keyed Duplex Black
FFSD06LKO LC Keyed Duplex Orange
FFSD06LKP LC Keyed Duplex Rose
FFSD06LKR LC Keyed Duplex Red
FFSD06LKS LC Keyed Duplex Gray
FFSD06LKV LC Keyed Duplex Violet
FFSD06LKW LC Keyed Duplex White
FFSD06LKY LC Keyed Duplex Yellow