Product Number: PPL5MPOM-ALT

PatchPro 12-Port (24-Fiber) OM5 iPLM Ready LC Double Cassette ALT Polarity

PatchPro 12-Port (24-Fiber) OM5 iPLM Ready LC Double Cassette ALT Polarity

  • Availability:
    EMEA | Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

330 g

Overall Height

38.0 mm

Overall Width

95.4 mm

Overall Length

146.7 mm

Depth

146.7 mm

Max Capacity

12 Duplex LC Ports

Maximum Insertion Loss

0.6 dB

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Materials

Description Material Type
LC Double Cassette CE & RoHS compliant, UL 94 V-0 Cassette Housing
LC Adapter OM5 PC 24 x LC Adapter
MTP Adapter OM5 PC 2 x MTP Adapter
Fiber Patch Cord OM5 50 um multimode Fiber (IEC 60793-2-10 A1a.4) 2 x LC-MTP patch cords

TIA/EIA Compliance

TIA/EIA-598

Related Parts

This LC Double Cassette is part of Belden’s PatchPro 96-fiber LC panel system. Please check the accessories section in Belden’s catalog for this item to see other related products you may need for the system.

Packaging

Individually packaged in a box

Update and Revision

Revision Number: 0.14 Revision Date: 11-28-2025

Update and Revision

Revision Number: 0.14 Revision Date: 11-28-2025


Resources

Resources