Product Number: PPL4TSN-H

PatchPro 24-Port (48-Fiber) LC OM4 iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

PatchPro 24-Port (48-Fiber) LC OM4 iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

1.5 kg

Overall Height

44 mm

Overall Width

482 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Maximum Insertion Loss

0.15 dB

Minimum Reflectance

-28 dB

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Panel drawer and cover - With 4 MPO and 2 cable entry ports Anodized aluminum Metal silver color 1.5 mm thick
Panel frontplate (including screws) - LC Front Plate Metal work 2nd generation Steel, textured powder coated Black (Ral 9005) 1.5 mm thick
Adapters - 24 LC Duplex PC - Mounted Plastic Erica Violet
Pigtails - 48 pigtails Rainbow color 900 µm
Splice cassettes and cover- 4 cassetes with cover Plastic Each cassette holds 12 splices
2 rubber grommets for cable entry, 8 splice holders, 4 MTP dustcaps mounted and 3 twister kits

TIA/EIA Compliance

TIA 568-C.3

ISO/IEC Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

PP-42LDLDxxxxX Intelligent Fiber Patchcords, GP-4xLDLDxxxxX Fiber Patchcords, PPFOUK-N Antenna Kit, PPIRRC Rack Manager

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.21 Revision Date: 01-07-2025

Update and Revision

Revision Number: 0.21 Revision Date: 01-07-2025


Resources

Resources