Product Number: AP104220

AP104220-FX 2U Rack Mount Patch Panel Housing

FX 2U Rack Mount Housing, front-access design, holds up to 12 KeyConnect module cassettes, Black (Empty)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

This 2U/19 in. copper and fiber multipurpose patch panel is suitable to mount with 19 in. standard equipment rack and cabinet located in central office equipment bays and especially designed for hospitality one-to-one management.

Overall Height

89 mm

Overall Width

482 mm

Depth

385 mm

Number of Ports

48 Port

Weight

3.6 kg

Materials

Material Color
SPCC Black
ABS Black

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

MII Order #39 (China RoHS)

Yes

Related Parts

KeyConnect module cassettes: AP104223; Blank plate for unoccupied slot: AP104221

Included Parts

Velcro tape, Cage nuts, Screws and Label

Notes

Number of Slots:12 Slots

Update and Revision

Revision Number: 0.20 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.20 Revision Date: 11-19-2024