Product Number: RA56CPP24

DataConnect Unshielded Patch Panel, 24-port, 1U (Empty)

DataConnect Unshielded Patch Panel, 24-port, 1U (Empty)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of DataConnect Modules that are suitable for Belden DataConnect Cat 5e, Cat 6, and Cat 6A Jack.Compatible with 10GX, CAT6+ and CAT5E DataConnect Modular Jacks as well as DataConnect Multimedia Modules.

Overall Height

43.6 mm

Overall Width

482.600 mm

Material

Frame: Steel; Front plastic panel: ABS

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Max Capacity

24 Connectors

Storage Temperature Range

-25°C To +55°C

Operating Temperature Range

-25°C To +55°C

EU Directive 2012/19/EU (WEEE)

Yes

Suitability - Indoor

Yes

Included Parts

M6*12 Cross pan head screw x 4; M6 Cage nut x 4 rear cable management bar

Update and Revision

Revision Number: 0.24 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.24 Revision Date: 11-21-2024