Product Number: FWSWBF02SC

WALL-BOX, CONSOLIDATION WORKSTATION SPLICE OS2

FX WALL-BOX FIELD-TERM, 2-PORTS, OS2, SC/UPC, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FWSWBF02SC

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Overall Height

0.394 in

Overall Width

3.385 in

Depth

3.385 in

Max Capacity

2 SC Simplex Adapter

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Floor Box Base Plastic - UL94V-0 Black
Floor Box Bottom Cover Metal Black
Floor Box Top Cover Metal Black
Front Connector Body Plastic - UL94V-0 Blue SC Simplex

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS

Packaging

Individually packaged in a Korrvu box

Update and Revision

Revision Number: 0.15 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.15 Revision Date: 02-12-2025


Resources

Resources