Product Number: MEDIAFLEX SC INSERT

SC Insert for MediaFlex

MediaFlex SC Insert. Available in several colors and port counts.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fiber To The Desk

Overall Height

1.41 m

Overall Width

2.05

Depth

1.236

Packaging

Individually packaged in a plastic bag.

Weight

0.044 kg

Materials

Description Material Type
Front Connection Plastic - UL94V-0 SC-Duplex
Rear Connection Plastic - UL94V-0 SC-Duplex
Insert Plastic - UL94V-0
sleeve Zirconia - Ceramic

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with MediaFlex Faceplates

Notes

For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com

Update and Revision

Revision Number: 0.157 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.157 Revision Date: 03-04-2023


Part Numbers

Item # Color
AX101936 Almond
AX101940 Almond
AX105638-AL Almond
AX101938 Black
AX101942 Black
AX105638-BK Black
AX101937 Electric White
AX101941 Electric White
AX105638-EW Electric White
AX101935 Gray
AX101939 Gray
AX105638-GY Gray
AX102649 Ivory
AX102650 Ivory
AX102619 White
AX102620 White

Resources

Resources