Product Number: AX104442C-BK

86×86 KeyConnect, Copper, Double port faceplate, Black

86×86 KeyConnect, Copper, flat double port, UK style, premium two piece faceplate, Black

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Faceplate in work area environments to support current and future Category 5e, 6 and 6a Keystone connectivity

Overall Height

86 mm

Overall Width

86 mm

Depth

14.42 mm

Packaging

Individually packaged in a clear plastic bag.

Weight

0.037 kg

Materials

Material
Flame Retardant Plastic UL-94V0, ABS (Acrylonitrile Butadiene Styrene)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

UL Flammability

UL-94V0

Included Parts

Mounting Screws : 2 pcs, M 3.5 x 25 mm

Update and Revision

Revision Number: 0.6 Revision Date: 10-15-2023

Update and Revision

Revision Number: 0.6 Revision Date: 10-15-2023


Resources

Resources