Product Number: MEDIAFLEX DB9 FEED THROUGH

DB9 Feed Through for MediaFlex

MediaFlex Multimedia insert 1-Port DB9 Feedthrough

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multimedia

Overall Height

1.39 m

Overall Width

2.05

Depth

0.76

Packaging

Individually packaged in a plastic bag.

Weight

0.05 kg

Materials

Description Material Type
Front Connection Metal DB9 Feedthrough
Rear Connection Metal DB9 Feedthrough
Insert Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Tool Compatibility

Release Tool (AX101185)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with MediaFlex Faceplates

Notes

For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com

Update and Revision

Revision Number: 0.158 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.158 Revision Date: 03-04-2023


Part Numbers

Item # Color
AX102637 Almond

Resources

Resources