Product Number: CAT5e UTP CM Patch Cords

DataConnect CAT5e UTP Patch Cords, CM

DataConnect CAT5e UTP CM Non-Bonded Patch Cords

  • Availability:
    Americas
  • Status:
    Active
CAT5e UTP CM Patch Cords

Specifications

Suitable Applications

Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.19 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

CM (Not Riser or Plenum)

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 5e

TIA/EIA Compliance

Category 5E - TIA 568.2-D, ISO/IEC 11801-1

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Other Standards

ANSI/TIA 1096-A (formerly FCC Part 68-F)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed, UL 1863, UL File E77103

Related Parts

DataConnect CAT5e Modular Jacks, DataConnect CAT5e Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.33 Revision Date: 06-01-2023

Update and Revision

Revision Number: 0.33 Revision Date: 06-01-2023


Part Numbers

Item # Color Length
C543100002 Black 2 ft
C543100003 Black 3 ft
C543100004 Black 4 ft
C543100005 Black 5 ft
C543100006 Black 6 ft
C543100007 Black 7 ft
C543100008 Black 8 ft
C543100010 Black 10 ft
C543100020 Black 20 ft
C543106003 Blue 3 ft
C543106005 Blue 5 ft
C543106007 Blue 7 ft
C543106010 Blue 10 ft
C543108003 Gray 3 ft
C543108005 Gray 5 ft
C543108007 Gray 7 ft
C543108010 Gray 10 ft
C543108020 Gray 20 ft
C543105003 Green 3 ft
C543105005 Green 5 ft
C543105007 Green 7 ft
C543105010 Green 10 ft
C543105020 Green 20 ft
C543103003 Orange 3 ft
C543103005 Orange 5 ft
C543103007 Orange 7 ft
C543103010 Orange 10 ft
C543109003 White 3 ft
C543109005 White 5 ft
C543109007 White 7 ft
C543109010 White 10 ft
C543104003 Yellow 3 ft
C543104005 Yellow 5 ft
C543104007 Yellow 7 ft
C543104010 Yellow 10 ft