Product Number: CAT6+ UTP LSZH RFID PATCHCORDS

CAT6+ RFID Patch Cord, UTP, LSZH

CAT6+ Copper RFID Patch Cord, UTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
23 Solid BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene

Inner Jacket

Material
No Jacket

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot PVC Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Cabling

Filler
Cross Web

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-1-2

Related Parts

CAT6+ Modular Jacks, CAT6+ Patch Panels, PPRFID-MU

Update and Revision

Revision Number: 0.14 Revision Date: 12-19-2023

Update and Revision

Revision Number: 0.14 Revision Date: 12-19-2023