MFSMMA1015MLMN

FiberExpress MPO Assembly, Male To Male, 12F, Single Mode OS2, Type A, LSZH, 15 Meter, No Pulling Eye, Yellow Jacket

...
FiberExpress MPO Assembly, Male To Male, 12F, Single Mode OS2, Type A, LSZH, 15 Meter, No Pulling Eye, Yellow Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type

OS2

Fiber Count

12

Physical Specifications
Connectors
Description Housing Color Boot Color
Connector A (Inside End) Green Black
Connector B (Outside End) Green Black
Assembly Cable
Jacket Color
Yellow
Optical Characteristics
Fiber Connector Performance
Max. Insertion Loss Min. Return Loss
0.50 dB 60 dB
Mechanical Characteristics

Min. Bend Radius During Installation

20 x OD

Min. Bend Radius During Operation

10 x OD

Crush Resistance

350 N/100mm (Short Term), 70 N/100mm (Long Term)

Temperature Range

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

TIA/EIA Compliance

TIA 568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Product Notes

Related Parts

FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes,Pre loaded fiber tray assemblies.

Notes

Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 100 N (Short Term), 30 N (Long Term)

History

Update and Revision

Revision Number: 0.33 Revision Date: 12-07-2023