Product Number: A7JEJEA6021

Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cordset, Male angled RJ45 to male angled RJ45, shielded, LSZH cable, 8 wires

Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cordset, Male angled RJ45 to male angled RJ45, shielded, LSZH cable, 8 wires

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

RJ45 Male

Shielding Type

Shielded

Voltage Rating

30V

Data Transmission Type

10GBase-T, Cat6A

Data Transmission Rate

10Gbit/s

Connector Design

Angled

Number of Pins

8

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 25 °C ~+ 70 °C

Protection Degree / IP Rating**

IP20

Housing Material

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold plating in contact area

Shielding Material

Copper Alloy

Note

**Only if mounted and locked in combination with Belden / Hirschmann / Lumberg Automation connector

Number of Wires

8 Cores

ISO/IEC Compliance

ISO/IEC 11801

UL AWM Style Compliance

AWM 21100

Conductor Material

Stranded Bare Copper

Cable Jacket Material

LSZH

Cable Diameter D

6.2 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.08 mm

Foil shield

Shielding: Each pair with individual foil + overall braid shield

Ambient Temperature (Fixed Installation)

-20°C ~ + 80 °C

Flammability Class (Cable Jacket)

FT2, IEC 603321, IEC 60332-3A

Core Colors

1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White

Connector Design, Side 2

Angled

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 25 °C ~ + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

yes

Oil Resistance

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.4 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.4 Revision Date: 04-29-2025


Part Numbers

Item # Cable Length Color
A7JEJEA6021060030 0.3 m Blue
A7JEJEA6021060050 0.5 m Blue
A7JEJEA6021000100 1 m Black
A7JEJEA6021010100 1 m Brown
A7JEJEA6021020100 1 m Red
A7JEJEA6021030100 1 m Orange
A7JEJEA6021040100 1 m Yellow
A7JEJEA6021050100 1 m Green
A7JEJEA6021060100 1 m Blue
A7JEJEA6021070100 1 m Purple
A7JEJEA6021080100 1 m Gray
A7JEJEA6021090100 1 m White
A7JEJEA6021060150 1.5 m Blue
A7JEJEA6021000200 2 m Black
A7JEJEA6021010200 2 m Brown
A7JEJEA6021020200 2 m Red
A7JEJEA6021030200 2 m Orange
A7JEJEA6021040200 2 m Yellow
A7JEJEA6021050200 2 m Green
A7JEJEA6021060200 2 m Blue
A7JEJEA6021070200 2 m Purple
A7JEJEA6021080200 2 m Gray
A7JEJEA6021090200 2 m White
A7JEJEA6021000300 3 m Black
A7JEJEA6021010300 3 m Brown
A7JEJEA6021020300 3 m Red
A7JEJEA6021030300 3 m Orange
A7JEJEA6021040300 3 m Yellow
A7JEJEA6021050300 3 m Green
A7JEJEA6021060300 3 m Blue
A7JEJEA6021070300 3 m Purple
A7JEJEA6021080300 3 m Gray
A7JEJEA6021090300 3 m White
A7JEJEA6021060500 5 m Blue
A7JEJEA6021061000 10 m Blue
A7JEJEA6021061500 15 m Blue
A7JEJEA6021062000 20 m Blue
A7JEJEA6021062500 25 m Blue
A7JEJEA6021063000 30 m Blue
A7JEJEA6021066000 60 m Blue