Product Number: E5JSJSP6005

Profinet Type B Cat5e Data Double-Ended Cordset : Male straight black RJ45 to male straight black RJ45, shielded, PUR green cable, 4-wires

Profinet Type B Cat5e Data Double-Ended Cordset : Male straight black RJ45 to male straight black RJ45, shielded, PUR green cable, 4-wires

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

300 V

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100Mbit/s

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

4

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 20 °C to + 75 °C

Protection Degree / IP Rating**

IP20

Housing Material

Copper alloy PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold plating in contact area

Cable Type

4C Cat5e SF/UTP PE/OBS/PU CABLE

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

10 x D

Cable- resistances

57.1 Ohm/km

ISO/IEC Compliance

ISO/IEC 11801

Conductor Material

Stranded Tinned Copper

Cable Jacket Material

Special compound Polyurethane based (UL 758 & UL 1581)

Cable Jacket Color

Green RAL 6018

Cable Diameter D

6.4 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.45 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 80 °C

Flammability Class (Cable Jacket)

FT2/IEC 60332‐1

Min No. of Drag Chain Cycles

1 million

Core Colors

1. White, 2. Yellow, 3. Blue, 4. Orange

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C to + 75 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

RoHS Compliant

Yes

Protection Degree / IP Rating Note

only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

Update and Revision

Revision Number: 0.5 Revision Date: 06-05-2025

Update and Revision

Revision Number: 0.5 Revision Date: 06-05-2025