Product Number: E5MSJSP6006

EtherNet/IP Cat5e Data Double-Ended Cordset: Male straight black RJ45 to male straight D-coded black M12 Standard, shielded, PVC green cable, 4-wires.

Profinet Cat5e Data Double-Ended Cordset : Male straight black RJ45 to male straight D-coded black M12 Standard, shielded, PVC green cable, 4-wires.

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

300 V

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100Mbit/s

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Contact Resistance

10 mOhm

Insulation Resistance

10^9 Ohm

Mating Cycles

100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PUR

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

PUR

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1:(50-60) Ncm, hand-tight

Cable Type

4C Cat5e SF/UTP PE/OBS/PVC CABLE

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

10 x D

Cable- resistances

57.1 Ohm/km

ISO/IEC Compliance

ISO/IEC 11801

Conductor Material

Stranded Tinned Copper

Cable Jacket Material

PVC

Cable Jacket Color

Green RAL 6018

Cable Diameter D

6.4 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.45 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 80 °C

Flammability Class (Cable Jacket)

FT2/IEC 60332‐1

Min No. of Drag Chain Cycles

1 million

Core Colors

1. White, 2. Yellow, 3. Blue, 4. Orange

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C to + 75 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

Protection Degree / IP Rating Note

only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

Update and Revision

Revision Number: 0.7 Revision Date: 11-21-2022

Update and Revision

Revision Number: 0.7 Revision Date: 11-21-2022