Product Number: E6JSJSE6661

Ethernet/IP CAT5e 1000 Mbps double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSZH cable, 8 wires

Ethernet/IP CAT5e 1000 Mbps double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSZH cable, 8 wires.

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

300 V

Data Transmission Type

Gigabit Ethernet Cat5e

Data Transmission Rate

1000Mbit/s

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

8

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 25 °C to + 70 °C

Protection Degree / IP Rating**

IP20

Housing Material

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold plating in contact area

Shielding Material

Copper Alloy

Cable Type

24AWG CAT5e SF/UTP LSZH Patch Cable

Number of Wires

8

ISO/IEC Compliance

IEC 61156-5

UL AWM Style Compliance

AWM 21307

Cable Jacket Material

LSZH

Cable Jacket Color

Black

Cable Diameter D

6.5 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.1 mm

Ambient Temperature (Fixed Installation)

- 20 °C to + 80 °C

UL Cable Type

UL 758

Flammability Class (Cable Jacket)

FT2

Core Colors

1. White & Blue, 2. White & Orange, 3. White & Green, 4. White & Brown

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 25 °C to + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

UV Resistance

Yes

Protection Degree / IP Rating Note

only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

Update and Revision

Revision Number: 0.8 Revision Date: 12-28-2022

Update and Revision

Revision Number: 0.8 Revision Date: 12-28-2022