Product Number: E7JSJSE6688

Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSNH cable,8 wires

Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSNH cable, 8 wires.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

30 V

Data Transmission Type

Up to 10GBase-T, Cat6A.

Data Transmission Rate

10Gbit/s

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

8

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 25 °C to + 70 °C

Protection Degree / IP Rating**

IP20

Housing Material

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold plating in contact area

Shielding Material

Copper Alloy

Cable Type

26AWG CAT6A S/FTP LSZH Patch Cable

Number of Wires

8

ISO/IEC Compliance

ISO/IEC 11801

UL AWM Style Compliance

AWM 20851

Cable Jacket Material

LSZH

Cable Jacket Color

Blue

Cable Diameter D

6.8 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.05 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 80 °C

Flammability Class (Cable Jacket)

IEC 60331-1; IEC 60332-3-24

Core Colors

1. White & Blue, 2. White & Orange, 3. White & Green, 4. White & Brown

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 25 °C to + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

UV Resistance

Yes

Protection Degree / IP Rating Note

only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

Update and Revision

Revision Number: 0.12 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.12 Revision Date: 05-31-2024