A0393146

BIX CONNECTOR 25-PAIR

...
BIX CONNECTOR 25-PAIR
Get Product Alerts
Specifications
Product Overview

Suitable Applications

IBDN System 1200, ISO Class E, 100BASE-T

Physical Characteristics (Overall)

Packaging

packaged in carton; Standard pack of 20 units

Weight

0.11 g

Connectors
Materials
Description Material Type
Front Connection Copper Allow with Nickel Plating IDC
Rear Connection Copper Allow with Nickel Plating IDC
Connector Body Plastic - UL940V-0 Housing
Electrical Characteristics

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute kV DC

Current Rating

1.5 A

Insulation Resistance

100 MOhm*km

Max Contact Resistance

1 mOhm

Temperature Range

Installation Temp Range

-10°C To +60°C

Storage Temp Range

-40°C To +70°C

Operating Temp Range

-10°C To +60°C

Mechanical Characteristics

Footprint/Type

BIX

Tool Compatibility

BIX Connecting Tool (A0270165)

Termination Interface
Termination Connection Durabilities
Front Gas Tight IDC Connection 200 terminations
Rear Gas Tight IDC Connection 200 terminations
Dimensions
Width Height Depth
6.63 0.31 1.28
Standards

Data Category

N/A

TIA/EIA Compliance

ANSI/TIA/EIA 568 C.2 Category 5e

Third Party Performance Verification

ETL - Verified Category 5e

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

EU RoHS Compliance Date (yyyy-mm-dd)

2006-07-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

Safety Listing

ACA,UL 1863 and CSA-C22.2

Plenum/Non-Plenum

Related Parts

Compatible with BIX patch cord, BIX Cross Connect System

Product Notes

Notes

For proper installation refer to Installation Guide PX100655 included with the product or visit our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.78 Revision Date: 03-16-2021

Part Numbers
Item # Color UPC
A0393146 White 611589000307