AX100693-S

110 CROSS-CONNECT, 100PR LEGS 4PR

...
110 Cross-Connect 100-Pair Kit (C4) With Legs
Get Product Alerts
Specifications
Product Overview

Suitable Applications

IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T

Physical Characteristics (Overall)
Conductor
Nominal Diameter
0.051 in
Insulation
Nominal Diameter
0.05 mm
0.049 mm
Outer Jacket Material
Nominal Wall Thickness
0.052 mm

Port Count

100-PAIR

Packaging

Individually packaged in a clear plastic bag

Weight

0.794 g

Connectors
Materials
Description Material
Block Plastic - UL94V-0
Construction and Dimensions

Cond Spacing Center-Center

0.05 mm

Electrical Characteristics

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute kV DC

Current Rating

1.5 A

Insulation Resistance

100 MOhm*km

Max Contact Resistance

1 mOhm

Mated Connection
Frequency (MHz) Max. Insertion Loss TIA* (dB) Min. NEXT TIA* (dB) Min. FEXT TIA* (dB) Min. FEXT Belden** (dB) Min. Return Loss TIA* (dB)
100 0.4 dB 43 dB 35.1 dB 36 dB 20 dB
Temperature Range

Installation Temp Range

-10°C To +60°C

Storage Temp Range

-40°C To +70°C

Operating Temp Range

-10°C To +60°C

Mechanical Characteristics

Footprint/Type

110

Tool Compatibility

110 Cross-Connect Connecting Tool AX100749

Termination Interface
Termination Connection Durabilities
Front IDC Connection 200 insertions
Dimensions
Width Height Depth
10.22 3.61 3.35
Standards

Data Category

N/A

TIA/EIA Compliance

ANSI/TIA/EIA 568 C.2 Category 5e

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

EU RoHS Compliance Date (yyyy-mm-dd)

2008-01-30

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

Safety Listing

UL 1863 and CSA-C22.2

Plenum/Non-Plenum

Related Parts

110 CROSS-CONNECT CABLE MANAGEMENT TROUGH WITH & WITHOUT LEGS, 110 CROSS-CONNECT PATCH CORDS, 110 CROSS-CONNECT LABEL STRIP

Product Notes

Included Parts

1x100-PAIR WIRING BLOCK, 25xCONNECTING BLOCK 4-PAIR

Notes

For additionnal information about this product, visit our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.80 Revision Date: 03-16-2021

Part Numbers
Item # Color UPC
AX100693-S Almond 611589001960